IESNA:LM-63-2002
[TEST]P1434480
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-930-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26969.1
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4107.2 4276.8 4397.9 4391.9 4294.9 4161.7 3840.6 3568.0 3592.2 3780.0 4125.3 4549.4 5076.4 5700.3 6633.2 7554.0 8293.1 9098.8 
10007.4 10758.6 10801.0 10534.4 9819.6 8547.5 6390.9 4706.9 4434.3 3452.9 2350.4 1817.3 1423.6 1017.7 805.7 636.1 454.3 278.7 
133.3 0.0 
4107.2 4282.8 4404.0 4397.9 4301.0 4167.7 3840.6 3574.1 3592.2 3780.0 4119.3 4537.3 5040.1 5742.8 6760.5 7523.7 8383.9 9110.9 
10001.4 10788.9 10849.4 10582.9 9898.4 8644.4 6469.7 4785.6 4513.0 3592.2 2453.4 1865.8 1441.7 1041.9 817.8 660.3 496.7 315.0 
145.4 0.0 
4107.2 4264.7 4391.9 4410.0 4331.3 4240.4 3949.7 3664.9 3622.5 3804.3 4095.0 4500.9 5003.7 5621.6 6724.1 7554.0 8383.9 9086.6 
9898.4 10794.9 11079.6 10879.7 10340.6 9256.3 7426.8 5427.7 5094.6 4198.0 3222.7 2314.1 1744.6 1314.5 981.4 769.3 593.7 351.3 
169.6 0.0 
4107.2 4258.6 4391.9 4458.5 4404.0 4355.5 4167.7 3858.8 3707.3 3798.2 4058.7 4440.3 4925.0 5512.6 6172.9 7093.6 8008.4 8759.5 
9625.8 10504.1 11164.4 11231.1 10831.3 10037.7 8480.9 6185.0 5803.3 4737.2 3846.7 3047.1 2380.7 1774.9 1308.5 939.0 714.8 
442.2 187.8 0.0 
4107.2 4270.7 4404.0 4519.1 4555.4 4555.4 4488.8 4276.8 4046.6 4004.2 4179.9 4525.1 5015.8 5609.5 6263.7 6948.2 7820.6 8686.8 
9516.7 10322.4 11128.1 11655.1 11588.5 11073.6 10037.7 7887.2 7378.3 5530.7 4179.9 3380.2 2719.9 2168.7 1756.7 1356.9 1005.6 
714.8 260.5 0.0 
4107.2 4246.5 4385.8 4543.3 4664.5 4743.2 4797.7 4767.5 4646.3 4567.5 4652.4 4906.8 5324.8 5894.2 6578.7 7329.9 8075.0 8753.5 
9456.2 10061.9 10710.1 11455.2 11873.2 11776.3 11170.5 10055.9 9680.3 7705.5 4906.8 3119.7 2398.9 1890.0 1441.7 1126.7 805.7 
521.0 236.3 0.0 
4107.2 4240.4 4379.8 4561.5 4779.6 4979.5 5149.1 5330.8 5433.8 5500.4 5651.9 5912.4 6300.1 6875.6 7548.0 8268.8 8923.1 9498.6 
9856.0 10164.9 10449.6 10897.9 11691.5 12842.4 13527.0 13660.2 13617.8 13072.6 10722.2 6990.7 3895.1 2489.7 1896.1 1411.5 
926.8 490.7 193.8 0.0 
4107.2 4216.2 4355.5 4543.3 4779.6 5076.4 5409.6 5779.1 6172.9 6566.6 6869.5 7190.6 7644.9 8184.0 8880.7 9547.0 10158.9 
10546.6 10922.1 11109.9 11309.8 11655.1 12279.1 13278.6 14992.9 16477.1 16525.6 15665.4 13405.8 10794.9 7850.9 4573.6 2495.8 
1647.7 1163.1 751.2 284.7 0.0 
4107.2 4204.1 4343.4 4537.3 4791.7 5070.3 5415.6 5797.3 6233.4 6675.6 7081.5 7420.8 7863.0 8420.3 9092.7 9753.0 10358.8 
10710.1 11085.7 11297.7 11497.6 11849.0 12460.8 13430.0 15077.8 16489.2 16483.2 15725.9 13502.7 10794.9 7560.1 4397.9 2471.6 
1599.2 1163.1 769.3 290.8 0.0 
4107.2 4179.9 4319.2 4500.9 4761.4 5052.2 5433.8 5900.3 6475.7 7178.4 7953.8 8801.9 9765.1 10770.7 11685.4 12430.5 12842.4 
13054.5 13151.4 13042.3 13066.6 13302.8 13490.6 13623.9 12903.0 11600.6 11334.1 10546.6 9728.8 7596.4 4507.0 2592.7 1823.4 
1254.0 945.0 708.8 315.0 0.0 
4107.2 4149.6 4258.6 4440.3 4652.4 4925.0 5282.4 5682.2 6203.1 6827.1 7548.0 8311.2 9232.0 10189.1 11170.5 12036.8 12660.7 
13084.8 13314.9 13363.4 13539.1 13938.9 14405.3 14411.4 13593.6 12466.9 12218.5 10970.6 8753.5 6203.1 4137.4 2762.3 1774.9 
1138.9 751.2 484.6 199.9 0.0 
4107.2 4143.5 4222.3 4391.9 4585.7 4840.1 5137.0 5494.4 5936.6 6457.6 7123.9 7802.4 8583.8 9341.1 10158.9 10861.6 11352.2 
11588.5 11715.7 11691.5 11758.1 12054.9 12448.7 12521.4 12018.6 11164.4 10994.8 9983.2 8141.6 6154.7 4361.6 2919.8 1835.5 
1120.7 666.4 448.3 163.6 0.0 
4107.2 4131.4 4192.0 4319.2 4476.7 4664.5 4900.7 5179.4 5494.4 5870.0 6306.1 6808.9 7317.8 7802.4 8305.2 8735.3 8983.7 
8971.5 8892.8 8698.9 8547.5 8674.7 8947.3 9135.1 8995.8 8632.3 8535.4 7953.8 6639.3 4997.6 3404.5 2192.9 1562.9 
1114.6 805.7 545.2 218.1 0.0 
4107.2 4070.8 4058.7 4076.9 4101.1 4089.0 4052.6 4010.2 3937.5 3877.0 3852.7 3864.8 3913.3 3998.1 4149.6 4270.7 4343.4 4301.0 4137.4 
3913.3 3658.9 3440.8 3234.8 3034.9 2774.5 2514.0 2453.4 2241.4 2011.2 1811.3 1635.6 1459.9 1284.2 1078.3 914.7 726.9 333.2 0.0 
4107.2 4010.2 3901.2 3743.7 3555.9 3349.9 3180.3 3071.3 3022.8 3022.8 3071.3 3131.9 3210.6 3325.7 3410.5 3507.4 3543.8 3531.7 3428.7 
3174.3 2883.5 2610.9 2368.6 2132.3 1920.3 1738.6 1720.4 1623.5 1508.4 1399.3 1290.3 1175.2 1041.9 884.4 733.0 563.4 230.2 0.0 
4107.2 3943.6 3695.2 3362.1 3071.3 2932.0 2913.8 2968.3 3010.7 3028.9 3034.9 3028.9 3041.0 3028.9 3016.8 3004.6 2962.2 2883.5 2756.3 
2586.7 2356.5 2138.4 1926.4 1750.7 1611.4 1502.3 1478.1 1399.3 1314.5 1223.7 1114.6 993.5 860.2 690.6 502.8 321.1 139.3 0.0 
4107.2 3883.0 3501.4 3059.2 2865.3 2895.6 3010.7 3083.4 3113.7 3113.7 3083.4 3041.0 2980.4 2913.8 2853.2 2780.5 2683.6 2562.4 2435.2 
2295.9 2132.3 1974.8 1835.5 1726.5 1623.5 1526.6 1508.4 1399.3 1332.7 1284.2 1266.1 1169.1 1041.9 829.9 593.7 363.5 218.1 0.0 
4107.2 3822.4 3313.6 2883.5 2841.1 2986.5 3125.8 3204.6 3222.7 3192.4 3125.8 3041.0 2962.2 2877.4 2750.2 2617.0 2489.7 2380.7 2241.4 
2102.0 1974.8 1865.8 1781.0 1708.3 1575.0 1478.1 1466.0 1405.4 1363.0 1490.2 1544.7 1459.9 1326.6 1114.6 805.7 557.3 418.0 0.0 
4107.2 3774.0 3180.3 2804.7 2889.5 3077.3 3228.8 3307.5 3319.7 3265.1 3168.2 3047.1 2925.9 2786.6 2647.2 2501.9 2344.4 2186.9 2035.4 
1890.0 1781.0 1702.2 1629.5 1502.3 1423.6 1326.6 1314.5 1254.0 1278.2 1453.9 1387.2 1266.1 1126.7 951.1 714.8 599.7 436.2 0.0 
4107.2 3719.5 3095.5 2780.5 2913.8 3131.9 3295.4 3380.2 3380.2 3319.7 3198.5 3053.1 2895.6 2701.8 2556.4 2404.9 2205.0 1999.1 1847.6 
1738.6 1690.1 1587.1 1496.3 1393.3 1296.4 1199.4 1187.3 1144.9 1235.8 1296.4 1169.1 1017.7 878.4 702.7 587.6 539.1 327.1 0.0 
4107.2 3731.6 3071.3 2786.6 2938.0 3168.2 3331.8 3404.5 3404.5 3337.8 3210.6 3059.2 2871.4 2629.1 2453.4 2301.9 2065.7 1871.8 1732.5 
1671.9 1605.3 1532.6 1441.7 1350.9 1254.0 1157.0 1144.9 1126.7 1223.7 1187.3 1041.9 987.4 890.5 702.7 569.4 472.5 254.4 0.0 
4107.2 3737.6 3022.8 2774.5 2944.1 3162.1 3313.6 3386.3 3380.2 3307.5 3198.5 3053.1 2847.1 2629.1 2453.4 2289.8 2059.6 1859.7 1708.3 
1671.9 1575.0 1514.4 1411.5 1326.6 1229.7 1144.9 1126.7 1114.6 1211.6 1163.1 1017.7 951.1 836.0 623.9 533.1 442.2 230.2 0.0 
